Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1909
Filtering Technology:
BAW
Center Frequency:
2448 MHz
Bandwidth:
92 MHz
Insertion Loss TYP:
0.9 dB
Return Loss Typ:
14 dB
Low Side Rejection:
26 dB
Low Side Rejection:
2390 MHz
Package:
SMT
Length:
1.4 mm
Width:
1.2 mm
No Content Available

Technical Inquiry Request for QPQ1909 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ1909 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.24
25 - 99
$2.02
100 - 249
$1.80
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices