Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1289
Filtering Technology:
BAW
Centre Frequency 1:
1745 MHz
Bandwidth 1:
70 MHz
Insertion Loss Typ 1:
2.3 dB
Centre Frequency 2:
2145 MHz
Bandwidth 2:
70 MHz
Insertion Loss Typ 2:
2 dB
Isolation Typ:
38 dB
Length:
2.5 mm
Width:
2 mm
Height:
0.91 mm
Package:
SMT
No Content Available

Technical Inquiry Request for QPQ1289 RF Filter - Diplexer

Fields marked with * are required.
Product Specifications For QPQ1289 RF Filter - Diplexer
Design Information
Contact Information


Availability
In Stock
123045
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices