Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1288
Filtering Technology:
BAW
Center Frequency:
2345 MHz
Bandwidth:
90 MHz
Insertion Loss TYP:
2.8 dB
Return Loss Typ:
9 dB
Package:
SMT
Length:
2 mm
Width:
1.6 mm
Height:
0.73 mm

Technical Inquiry Request for QPQ1288 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ1288 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
52750
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote