Part Number:
QPQ1286
|
Filtering Technology:
BAW
|
Center Frequency:
2345 MHz
|
Bandwidth:
40 MHz
|
Insertion Loss TYP:
1.9 dB
|
Return Loss Typ:
14 dB
|
Package:
SMT
|
Length:
2 mm
|
Width:
1.6 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |