Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1030
Filtering Technology:
BAW
Package:
SMT
Length:
1.8 mm
Width:
1.4 mm
Height:
0.73 mm

Technical Inquiry Request for QPQ1030 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For QPQ1030 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
500
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote