Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPQ1028
Filtering Technology:
SAW
Centre Frequency 1:
1575.42 MHz
Bandwidth 1:
24 MHz
Insertion Loss Typ 1:
3 dB
Centre Frequency 2:
1227.6 MHz
Bandwidth 2:
24 MHz
Insertion Loss Typ 2:
2.6 dB
Length:
5 mm
Width:
5 mm
Height:
0.91 mm
Package:
SMT
No Content Available

Technical Inquiry Request for QPQ1028 RF Filter - Diplexer

Fields marked with * are required.
Product Specifications For QPQ1028 RF Filter - Diplexer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices