Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL7434
Frequency Min:
0.047 GHz
Frequency Max:
1.218 GHz
Gain:
27 dB
Supply Voltage:
5 V
Current Consumption:
210 mA
Package:
QFN-20
No Content Available

Technical Inquiry Request for QPL7434 Amplifier, Transimpedance - TIA

Fields marked with * are required.
Product Specifications For QPL7434 Amplifier, Transimpedance - TIA
Design Information
Contact Information


Availability
In Stock
1200
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices