Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL7425
Frequency Min:
5 MHz
Frequency Max:
1218 MHz
Gain:
25 dB
Supply Voltage\Vd:
5 V
Id:
100 mA
Noise Figure:
1.1 dB
Package:
QFN 3X3mm
Return Loss Input:
23 dB
Return Loss Output:
18 dB
P1dB:
21 dBm
IP3:
35 dBm
No Content Available

Technical Inquiry Request for QPL7425 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPL7425 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.03
25 - 99
$4.30
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices