Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL7420
Frequency Min:
5 MHz
Frequency Max:
1800 MHz
Gain:
20 dB
Supply Voltage\Vd:
5 V
Id:
63 mA
Noise Figure:
1.2 dB
Package:
QFM 3 x 3
Return Loss Input:
22 dB
Return Loss Output:
19 dB
P1dB:
20.6 dBm
IP3:
36.7 dBm
IP2:
46.5 dBm
No Content Available

Technical Inquiry Request for QPL7420 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPL7420 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
2543
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.03
25 - 99
$4.30
100 - 249
$3.72
250 - 499
$3.22
500 - 999
$2.77
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices