Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL1819
Frequency Min:
50 MHz
Frequency Max:
1800 MHz
Gain:
20 dB
Supply Voltage\Vd:
5 V
Id:
120 mA
Noise Figure:
1.7 dB
Return Loss Input:
20 dB
Return Loss Output:
20 dB
P1dB:
19 dBm
IP3:
34 dBm
IP2:
67 dBm
No Content Available

Technical Inquiry Request for QPL1819 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPL1819 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$8.99
25 - 99
$7.68
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices