|
Part Number:
QPL1818
|
|
Frequency Min:
50 MHz
|
|
Frequency Max:
1800 MHz
|
|
Gain:
15 dB
|
|
Supply Voltage\Vd:
5 V
|
|
Id:
100 mA
|
|
Noise Figure:
2 dB
|
|
Package:
QFN 3X3mm
|
|
Return Loss Input:
20 dB
|
|
Return Loss Output:
18 dB
|
|
P1dB:
19 dBm
|
|
IP3:
37 dBm
|
|
IP2:
59 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |