Part Number:
QPL1816
|
Frequency Min:
50 MHz
|
Frequency Max:
1800 MHz
|
Gain:
10 dB
|
Supply Voltage\Vd:
6 V
|
Id:
120 mA
|
Noise Figure:
2.5 dB
|
Package:
SOT-89
|
Gain Flatness:
1 ±dB
|
Return Loss Input:
16 dB
|
Return Loss Output:
16 dB
|
P1dB:
19 dBm
|
IP3:
36 dBm
|
IP2:
50 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |