|
Part Number:
QPL1810
|
|
Frequency Min:
50 MHz
|
|
Frequency Max:
1800 MHz
|
|
Gain:
20 dB
|
|
Supply Voltage\Vd:
5 V
|
|
Id:
100 mA
|
|
Noise Figure:
1.2 dB
|
|
Package:
SOT-89
|
|
Return Loss Input:
18 dB
|
|
Return Loss Output:
16 dB
|
|
P1dB:
20 dBm
|
|
IP3:
35 dBm
|
|
IP2:
46 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |