|
Part Number:
QPL1240
|
|
Frequency Min:
5 MHz
|
|
Frequency Max:
1218 MHz
|
|
Gain:
17 dB
|
|
Supply Voltage\Vd:
5 V
|
|
Id:
275 mA
|
|
Noise Figure:
2.6 dB
|
|
CTB:
66 dB
|
|
CSO:
77 dB
|
|
Package:
SOIC-8
|
|
Gain Flatness:
0.5 ±dB
|
|
Return Loss Input:
20 dB
|
|
Return Loss Output:
20 dB
|
|
P1dB:
27 dBm
|
|
IP3:
43 dBm
|
|
IP2:
68 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |