Part Number:
QPL1163
|
Frequency Min:
5 MHz
|
Frequency Max:
1218 MHz
|
Gain:
19 dB
|
Supply Voltage\Vd:
5 V
|
Id:
290 mA
|
CTB:
68 dB
|
CSO:
87 dB
|
Package:
SOIC-8
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |