Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
QPG6105
Application:
Connected Lighting, Sensors, Smart Home Controllers, Wearables
Protocols:
Bluetooth Low Energy, Bluetooth Mesh, Matter, Thread, Zigbee
Multi-Channel Listening:
Yes
Multi-Stack:
Yes
Type:
System on Chip
Package Type:
QFN 32-pin
Package size:
4.0 x 4.0 mm

Technical Inquiry Request for QPG6105 Smart Home Communications Controller

Fields marked with * are required.
Product Specifications For QPG6105 Smart Home Communications Controller
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote