Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF5001
Sub Type:
High Power RF
Frequency Min:
8000 MHz
Frequency Max:
12000 MHz
Voltage Min:
1.5 V
No Content Available

Technical Inquiry Request for QPF5001 Front-End Module

Fields marked with * are required.
Product Specifications For QPF5001 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$442.00
25 - 99
$364.60
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices