Part Number:
QPF4591
|
Sub Type:
WiFi
|
Frequency Min:
5150 MHz
|
Frequency Max:
5925 MHz
|
Rx Gain:
15 dB
|
Rx NF:
2.8 dB
|
Tx Gain:
30 dB
|
Voltage Min:
3.85 V
|
OP1dB:
27 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |