Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4588A
Sub Type:
WiFi
Frequency Min:
5150 MHz
Frequency Max:
5850 MHz
Rx Gain:
13.5 dB
Rx NF:
2 dB
Tx Gain:
33 dB
Voltage Min:
5 V
OP1dB:
31 dBm

Technical Inquiry Request for QPF4588A Front-End Module

Fields marked with * are required.
Product Specifications For QPF4588A Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$3.44
25 - 99
$3.10
100 - 249
$2.78
Request a Pricing Quote for greater quantities