Part Number:
QPF4551
|
Sub Type:
FEM w/ Power Detector
|
Frequency Min:
5150 MHz
|
Frequency Max:
5850 MHz
|
Rx Gain:
13.5 dB
|
Rx NF:
2.1 dB
|
Tx Gain:
32 dB
|
Voltage Min:
5 V
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |