|
Part Number:
QPF4538
|
|
Sub Type:
WiFi
|
|
Frequency Min:
4900 MHz
|
|
Frequency Max:
5925 MHz
|
|
Rx Gain:
14.5 dB
|
|
Rx NF:
2.5 dB
|
|
Tx Gain:
30 dB
|
|
Voltage Min:
3 V
|
|
Voltage Max:
6 V
|
|
OP1dB:
17.5 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |