Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4518M
Sub Type:
WiFi
Frequency Min:
5150 MHz
Frequency Max:
5925 MHz
Rx Gain:
16 dB
Rx NF:
2 dB
Tx Gain:
32 dB
OP1dB:
23 dBm

Technical Inquiry Request for QPF4518M Front-End Module

Fields marked with * are required.
Product Specifications For QPF4518M Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$4.05
25 - 99
$3.67
100 - 249
$3.29
Request a Pricing Quote for greater quantities