Status: Featured | Datasheet: Request Data Sheet   | RoHS Compliance:
Part Number:
QPF4509C00
Sub Type:
High Power RF
Frequency Min:
5170 MHz
Frequency Max:
5895 MHz
Rx Gain:
15 dB
Rx NF:
1.8 dB
Tx Gain:
30.5 dB
Voltage Min:
5 V
OP1dB:
30 dBm

Technical Inquiry Request for QPF4509C00 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4509C00 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote