Part Number:
QPF4291
|
Sub Type:
WiFi
|
Frequency Min:
2402 MHz
|
Frequency Max:
2482 MHz
|
Rx Gain:
15 dB
|
Rx NF:
2 dB
|
Tx Gain:
27 dB
|
Voltage Min:
3.85 V
|
OP1dB:
27 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |