Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance:
Part Number:
QPF4257
Sub Type:
WiFi
Frequency Min:
2.412 MHz
Frequency Max:
2.484 MHz
Rx Gain:
16, 4 dB
Rx NF:
1.5, 2.6 dB
Tx Gain:
33 dB
Voltage Min:
5 V
Voltage Max:
5 V
OP1dB:
31 dBm

Technical Inquiry Request for QPF4257 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4257 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 249
$3.40
Request a Pricing Quote for greater quantities