Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4239
Sub Type:
WiFi
Frequency Min:
2412 MHz
Frequency Max:
2484 MHz
Rx Gain:
15.5 dB
Rx NF:
1.7 dB
Tx Gain:
30 dB
Voltage Min:
3 V
Voltage Max:
3.6 V
OP1dB:
27 dBm

Technical Inquiry Request for QPF4239 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4239 Front-End Module
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 249
$1.38
Request a Pricing Quote for greater quantities