Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4001
Frequency Min:
26000 MHz
Frequency Max:
30000 MHz
Rx Gain:
17 dB
Rx NF:
3.5 dB
Tx Gain:
27 dB
Voltage Min:
20 V
No Content Available

Technical Inquiry Request for QPF4001 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4001 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices