|
Part Number:
QPD3640
|
|
Export Status:
|
|
Frequency Min:
3.4 GHz
|
|
Frequency Max:
3.8 GHz
|
|
Output Power:
300 W
|
|
Gain:
15.6 dB
|
|
% Typ Efficiency:
57.4
|
|
Supply Voltage:
48 V
|
|
Id:
342 mA
|
|
Package:
NI-78--4L
|
|
Process:
GaN HEMT
|
|
Type:
RF Power Discrete Transistors
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |