Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD2793
Frequency Min:
2.62 GHz
Frequency Max:
2.69 GHz
Output Power:
200 W
Gain:
23 dB
% Typ Efficiency:
75
Supply Voltage:
48 V
Id:
360 mA
Package:
NI-400 Ceramic
Process:
GaN
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for QPD2793 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD2793 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices