Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD2731
Frequency Min:
2.5 GHz
Frequency Max:
2.7 GHz
Output Power:
220 W
Gain:
16 dB
% Typ Efficiency:
60
Supply Voltage:
48 V
Id:
220 mA
Package:
NI-780
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for QPD2731 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD2731 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices