Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD2060D
Frequency Min:
0 GHz
Frequency Max:
20 GHz
Gain:
12 dB
% Typ Efficiency:
28
Supply Voltage:
8 V
Id:
97 mA
Package:
DIE
Process:
GaAs
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD2060D-001

Technical Inquiry Request for QPD2060D RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD2060D RF Power Transistor
Design Information
Contact Information


Availability
In Stock
391
On Order
500
by 5/6/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$15.61
25 - 99
$13.22
100 - 249
$11.21
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices