Part Number:
QPD1035
|
Frequency Min:
0 GHz
|
Frequency Max:
6 GHz
|
Output Power:
50 W
|
Gain:
15.1 dB
|
% Typ Efficiency:
52.2
|
Supply Voltage:
50 V
|
Process:
GaN HEMT
|
Type:
RF Power Discrete Transistors
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |