Part Number:
QPD1028L
|
Frequency Min:
1.2 GHz
|
Frequency Max:
1.4 GHz
|
Gain:
18 dB
|
% Typ Efficiency:
70
|
Supply Voltage:
65 V
|
Process:
GaN
|
Power:
750 W
|
![]() ![]() |
Modelithics Simulation Model
|
HMT-QOR-QPD1028L-001 HMT-QOR-QPD1028L-001 |
Description | Units Per Format | Available |
Description | Units Per Format | Available |