Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD1028
Frequency Min:
1.2 GHz
Frequency Max:
1.4 GHz
Output Power:
838.5 W
Gain:
18 dB
% Typ Efficiency:
70
Supply Voltage:
65 V
Id:
750 mA
Package:
NI-780
Process:
GaN
Power:
750 W
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD1028-001

Technical Inquiry Request for QPD1028 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1028 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices