Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD1026L
Frequency Min:
0.42 GHz
Frequency Max:
0.45 GHz
Output Power:
1300 W
Gain:
25.9 dB
% Typ Efficiency:
80.8
Supply Voltage:
65 V
Package:
4-lead NI-1230 Package (Eared)
Process:
GaN HEMT
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD1026L-001

Technical Inquiry Request for QPD1026L RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1026L RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
On Order
18
by 6/1/2026

Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices