Part Number:
QPD1025L
|
Frequency Min:
0.96 GHz
|
Frequency Max:
1.215 GHz
|
Output Power:
1800 W
|
Gain:
22.5 dB
|
% Typ Efficiency:
77.2
|
Supply Voltage:
65 V
|
Id:
1500 mA
|
Package:
NI-1230
|
Process:
GaN
|
Type:
RF Power Discrete Transistors
|
![]() ![]() |
Modelithics Simulation Model
|
HMT-QOR-QPD1025L-001 HMT-QOR-QPD1025L-001 |
Description | Units Per Format | Available |
Description | Units Per Format | Available |