Part Number:
QPD1020
|
Frequency Min:
2.7 GHz
|
Frequency Max:
3.5 GHz
|
Output Power:
30 W
|
Gain:
18.4 dB
|
% Typ Efficiency:
64
|
Supply Voltage:
50 V
|
Id:
52.5 mA
|
Package:
DFN
|
Process:
GaN
|
Type:
RF Power Discrete Transistors
|
![]() ![]() |
Modelithics Simulation Model
|
HMT-QOR-QPD1020-001 HMT-QOR-QPD1020-001 |
Description | Units Per Format | Available |
Description | Units Per Format | Available |