|
Part Number:
QPD1018
|
|
Export Status:
|
|
Frequency Min:
2.7 GHz
|
|
Frequency Max:
3.1 GHz
|
|
Output Power:
500 W
|
|
Gain:
17.7 dB
|
|
% Typ Efficiency:
67.9
|
|
Supply Voltage:
50 V
|
|
Id:
750 mA
|
|
Package:
RF-565
|
|
Process:
GaN
|
|
Type:
RF Power Discrete Transistors
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |