Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD1016
Frequency Min:
0 GHz
Frequency Max:
1.7 GHz
Output Power:
500 W
Gain:
23.9 dB
% Typ Efficiency:
77.4
Supply Voltage:
50 V
Id:
1000 mA
Package:
NI-780
Process:
GaN HEMT
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD1016-001

Technical Inquiry Request for QPD1016 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1016 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
10
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1011.49
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices