Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD1014
Frequency Min:
0.03 GHz
Frequency Max:
1.2 GHz
Output Power:
15 W
Gain:
18.4 dB
% Typ Efficiency:
69.5
Supply Voltage:
50 V
Package:
DFN
Process:
GaN
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD1014-001

Technical Inquiry Request for QPD1014 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1014 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices