|
Part Number:
QPD1006
|
|
Frequency Min:
1.2 GHz
|
|
Frequency Max:
1.4 GHz
|
|
Output Power:
450 W
|
|
Gain:
17.5 dB
|
|
Package:
Ni50-CW
|
|
Process:
GaN
|
|
Type:
RF Power Discrete Transistors
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |