Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD1003
Frequency Min:
1.2 GHz
Frequency Max:
1.4 GHz
Output Power:
500 W
Gain:
20 dB
% Typ Efficiency:
65
Supply Voltage:
50 V
Package:
RF-565
Process:
GaN
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for QPD1003 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1003 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
1
On Order
3
by 1/28/2026

Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices