Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
QPD0305
Frequency Min:
3.4 GHz
Frequency Max:
3.8 GHz
Output Power:
22.5 W
Gain:
20 dB
% Typ Efficiency:
75.9
Supply Voltage:
48 V
Package:
DFN
Process:
GaN HEMT
Type:
RF Power Discrete Transistors

Technical Inquiry Request for QPD0305 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD0305 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote