Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance:
Part Number:
QPD0211
Frequency Min:
2.5 GHz
Frequency Max:
2.7 GHz
Output Power:
48 W
Gain:
14.5 dB
% Typ Efficiency:
55
Supply Voltage:
48 V
Id:
35 mA
Process:
GaN
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for QPD0211 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD0211 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices