|
Part Number:
QPD0050
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
3.6 GHz
|
|
Output Power:
75 W
|
|
Gain:
22.5 dB
|
|
% Typ Efficiency:
78.5
|
|
Supply Voltage:
48 V
|
|
Id:
130 mA
|
|
Package:
Surface Mount
|
|
Process:
GaN
|
|
Type:
RF Power Discrete Transistors
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |