Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD0007
Frequency Min:
0 GHz
Frequency Max:
5 GHz
Output Power:
20 W
Gain:
19 dB
% Typ Efficiency:
73
Supply Voltage:
48 V
Id:
0 to 32.5 mA
Package:
DFN
Process:
GaN
No Content Available

Technical Inquiry Request for QPD0007 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD0007 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
1
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$28.78
25 - 99
$22.60
100 - 249
$17.83
250 - 499
$14.70
500 - 999
$12.43
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices