Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPD0005M
Frequency Min:
2.5 GHz
Frequency Max:
5 GHz
Output Power:
6 W
Gain:
18.6 dB
% Typ Efficiency:
74.1
Supply Voltage:
48 V
Id:
20 mA
Package:
DFN
Process:
GaN
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for QPD0005M RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD0005M RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices