Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC8014Q
Type >>RF Switch:
Single Pole
Function:
SP4T
Frequency Range Min:
617 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.33 dB
Insertion Loss Max:
0.83 dB
Isolation Min:
48 dB
Package:
13 PIN

Technical Inquiry Request for QPC8014Q RF Switch

Fields marked with * are required.
Product Specifications For QPC8014Q RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1.48
25 - 99
$1.25
100 - 249
$1.06
Request a Pricing Quote for greater quantities