Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC6742
Type >>RF Switch:
Single Pole
Function:
SP4T
Impedance:
75 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
2000 MHz
Insertion Loss Min:
0.2 dB
Insertion Loss Max:
0.45 dB
Isolation Min:
26 dB
Isolation Max:
49 dB
Power Rating:
40.2 dBm
IIP3:
82 dBm
Package:
QFN 1.8mm x1.8mm
Descriptions:
High Isolation
No Content Available

Technical Inquiry Request for QPC6742 RF Switch

Fields marked with * are required.
Product Specifications For QPC6742 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.78
25 - 99
$4.94
100 - 249
$4.28
250 - 499
$4.01
500 - 999
$3.60
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices