Part Number:
QPC6064
|
Type >>RF Switch:
Single Pole
|
Function:
SP6T
|
Impedance:
50 Ohms
|
Frequency Range Min:
5 MHz
|
Frequency Range Max:
6000 MHz
|
Insertion Loss Min:
1.02 dB
|
Insertion Loss Max:
2.02 dB
|
Isolation Min:
48 dB
|
Isolation Max:
72 dB
|
Package:
QFN 4x4mm
|
Descriptions:
High Isolation
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |